??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BOS 18M-PA-IE21-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 18M-PA-IE21-S4
VERF
可用性
可得到
BC
订购代码
BOS025P
TC
产品识别器
BOS 18M-PA-IE21-S4
PX
产品视图
52983_00
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
穿透式传感器;光扫描器和光电池
W
重量
0.06400 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = Ø 18 x 75 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = Infrared, Range = 0...100 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, anti-glare, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE, Scope of delivery = 2x nut M18x1, User manual
CAE
EPlan
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code